FMB12X085-SHG1A1N
Base Product: FM902
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Flex Max® FM902 Broadband Bridger Amplifier, 1.2 GHz GaN output, 85-102 MHz Bandpass split, 27 dB Upstream gain, RF Module only, 40-90 Vac Powering
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS® 3.1 migration
- Modular RF Electronics package with upgradable frequency split options
- Increased gain to allow drop in upgrades for ≥ 750 MHz spacing
- Mechanically compatible with legacy Flex Net 700/800/900 series and Flex Max 900 and 901 series housings
- Expanded return path bandwidth with support up to 204 MHz
- QAM and analog ADU options for automatic level control and gain hold in the event of pilot loss
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF amplifier |
Product Series | FM902 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Technology | 1.2 GHz GaN output |
Housing | Electronic Module only |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
Width | 271.780 mm | 10.7 in |
Depth | 135.890 mm | 5.35 in |
Length | 406.400 mm | 16 in |
Electrical Specifications
Upstream Gain | 27 dB |
Bandpass Split | 85/102 MHz |
Input Voltage Range, ac | 40–90 V |
Level Control | 711.00 MHz QAM ALC |
Reference Slope | 21.1 dB (54-1218 MHz) |
Ordering Tree
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
Weight, net | 7.257 kg | 16 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF amplifier |
Product Series | FM902 |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Technology | 1.2 GHz GaN output |
Housing | Electronic Module only |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
Width | 271.780 mm | 10.7 in |
Depth | 135.890 mm | 5.35 in |
Length | 406.400 mm | 16 in |
Electrical Specifications
Upstream Gain | 27 dB |
Bandpass Split | 85/102 MHz |
Input Voltage Range, ac | 40–90 V |
Level Control | 711.00 MHz QAM ALC |
Reference Slope | 21.1 dB (54-1218 MHz) |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
Weight, net | 7.257 kg | 16 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse