Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MB120-042-SL-HFX

Base Product: MB120

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

STARLINE® MB120 Broadband RF Amplifier, 1.2 GHz GaN output, 5-42 MHz/54-1218 MHz Bandpass split, 27 dB Upstream gain, Standard housing (full station), Powering option X

Contact Us for a Quote
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS® 3.1 migration
  • Modular RF Electronics package with upgradable frequency split options
  • Increased gain to allow drop in upgrades for ≥ 750 MHz spacing
  • Mechanically compatible with legacy BLE amplifier housings
  • Expand return path bandwidth with support up to 204 MHz
  • Analog and QAM ADU options for automatic gain control (AGC). AGC mode will revert to gain hold mode in the event of pilot loss.
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF amplifier
Product Series MB120
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Technology 1.2 GHz GaN output
Housing Standard (Full station)
Location of Manufacturing Waived per BABA waiver for BEAD Program

Dimensions

Width 243.840 mm | 9.6 in
Depth 139.700 mm | 5.5 in
Length 391.160 mm | 15.4 in

Electrical Specifications

Upstream Gain 27 dB
Bandpass Split 5-42 MHz / 54-1218 MHz
Input Voltage Range, ac 38–90 V
Level Control QADU-711.00/S
Reference Slope 16.1 dB Total (11.1 dB Cable + 5.0 dB Linear)

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Packaging and Weights

Weight, net 6.804 kg | 15 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF amplifier
Product Series MB120
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Technology 1.2 GHz GaN output
Housing Standard (Full station)
Location of Manufacturing Waived per BABA waiver for BEAD Program

Dimensions

Width 243.840 mm | 9.6 in
Depth 139.700 mm | 5.5 in
Length 391.160 mm | 15.4 in

Electrical Specifications

Upstream Gain 27 dB
Bandpass Split 5-42 MHz / 54-1218 MHz
Input Voltage Range, ac 38–90 V
Level Control QADU-711.00/S
Reference Slope 16.1 dB Total (11.1 dB Cable + 5.0 dB Linear)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Packaging and Weights

Weight, net 6.804 kg | 15 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted