1509891-004 | RLDC12-8-15A
Base Product: REGAL-PASSIVES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
REGAL RLDC 1.2 GHz RF directional coupler, AC power‐passing, 8dB tap loss
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Support DOCSIS® 3.1 expanded bandwidth up to 1218 MHz
- Maintain existing Regal installed base with compatible faceplate upgrades
- Easily configured to enable or block AC power as needed in the network
- Faceplate only options for cost‐effective upgrades to existing Regal deployments
- Support aerial or pedestal installation with flexible design
- Protect valuable network equipment investment with heavy surge suppression options available
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Directional coupler |
| Product Series | REGAL |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
| Height | 116.84 mm | 4.6 in |
| Depth | 76.2 mm | 3 in |
| Length | 139.7 mm | 5.5 in |
Electrical Specifications
| Current Handling, ac ports | 20 A |
| Current Handling, RF ports | 15 A |
| Insertion Loss, tap, nominal | 8 dB |
| Operating Frequency Band | 5 – 1218 MHz |
| Surge Protection | No |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
| Weight | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Directional coupler |
| Product Series | REGAL |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Dimensions
| Height | 116.84 mm | 4.6 in |
| Depth | 76.2 mm | 3 in |
| Length | 139.7 mm | 5.5 in |
Electrical Specifications
| Current Handling, ac ports | 20 A |
| Current Handling, RF ports | 15 A |
| Insertion Loss, tap, nominal | 8 dB |
| Operating Frequency Band | 5 – 1218 MHz |
| Surge Protection | No |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
| Weight | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
