Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
FDH 3000 Plug-and-Play CWDM Module, 8-channel, SC/APC
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Series | FDH 3000 | Mini FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Device Type | Plug-and-play module |
| Functionality | Demultiplexing | Multiplexing |
| Application | For use in FDH 3000 cabinets |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel CWDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Multiplexers, quantity | 1 |
| Height | 88.9 mm | 3.5 in |
| Width | 12.7 mm | 0.5 in |
| Depth | 139.7 mm | 5.5 in |
| Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
| Included | Reversible dust cap |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Series | FDH 3000 | Mini FDH 3000 |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Device Type | Plug-and-play module |
| Functionality | Demultiplexing | Multiplexing |
| Application | For use in FDH 3000 cabinets |
| Circuits, quantity | 1 |
| Distribution Type | 8-channel CWDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Multiplexers, quantity | 1 |
| Height | 88.9 mm | 3.5 in |
| Width | 12.7 mm | 0.5 in |
| Depth | 139.7 mm | 5.5 in |
| Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE |
| Included | Reversible dust cap |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |