FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/APC, 90/10 split ratio
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FMT |
General Specifications
Device Type | Micro VAM |
Functionality | Splitting |
Access | Front |
Application | For use with FMT panels | For use with NGF frames |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Split Ratio | 90/10 |
Splitter, quantity | 2 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FMT |
General Specifications
Device Type | Micro VAM |
Functionality | Splitting |
Access | Front |
Application | For use with FMT panels | For use with NGF frames |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/APC |
Interface, Input | SC/APC |
Interface, Output | SC/APC |
Split Ratio | 90/10 |
Splitter, quantity | 2 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse