FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 80/20 split ratio
Specifications
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FMT |
General Specifications
Device Type | Micro VAM |
Functionality | Splitting |
Access | Front |
Application | For use with FMT panels | For use with NGF frames |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/UPC |
Interface, Input | SC/UPC |
Interface, Output | SC/UPC |
Split Ratio | 80/20 |
Splitter, quantity | 2 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FMT |
General Specifications
Device Type | Micro VAM |
Functionality | Splitting |
Access | Front |
Application | For use with FMT panels | For use with NGF frames |
Circuits, quantity | 1 |
Distribution Type | 1 x 2 splitter |
Interface, front | SC/UPC |
Interface, Input | SC/UPC |
Interface, Output | SC/UPC |
Split Ratio | 80/20 |
Splitter, quantity | 2 |
Dimensions
Height | 71.88 mm | 2.83 in |
Width | 17.27 mm | 0.68 in |
Depth | 177.8 mm | 7 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse