Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
OM412A42YAD4XS4X4312
Base Product: OM4120
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
CommScope Node Configurator
Learn how CommScope’s flexible Node platforms are easy to upgrade and migrate to future architectures.
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS 3.1 migration
- 1.2 GHz Upgrade pathway for legacy installed base of 1 GHz OM4100 nodes
- Integrated segmentation switches simplify future node upgrades
- Select optical module compatibility with OM6000® and OM2741 nodes leverages sparing and training
- 8 application module slots and the ability to migrate to next generation architectures such as R-PHY and PON
- Supports analog transmitters, including CWDM and DWDM wavelength options
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Optical node platform |
| Product Series | OM4120 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Electrical Specifications
| Input Voltage Range, ac | 44–90 V |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Optical node platform |
| Product Series | OM4120 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Electrical Specifications
| Input Voltage Range, ac | 44–90 V |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Relative Humidity | 5%–95%, non-condensing |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
