Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OM4120 | OM4120 Opti Max Optical Node

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Opti Max 1.2 GHz 4x4 Segmentable Optical Node – HFC

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

CommScope Node Configurator

Learn how CommScope’s flexible Node platforms are easy to upgrade and migrate to future architectures.

Learn More

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of OM4120 | OM4120 Opti Max Optical Node by selecting options

Loading...
Product
Regional Availability Government Requirements Product Type Product Series
OM412A42YAD1XS1X0002 OM412A42YAD1XS1X0002
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412A42YAD4XS4X4312 OM412A42YAD4XS4X4312
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412A42YAS1XS1X000H OM412A42YAS1XS1X000H
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412D42YAE1XN1X0000 OM412D42YAE1XN1X0000
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412D42YAE1XN1XU000 OM412D42YAE1XN1XU000
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412D42YAE1XN1XV000 OM412D42YAE1XN1XV000
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412D42YAE2XN2X0000 OM412D42YAE2XN2X0000
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
OM412D42YAE2XN2XU000 OM412D42YAE2XN2XU000
Opti Max™ 1.2 GHz Deep OM4120 Optical Node, 4x4 HFC Segmentable
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Optical node platform OM4120
Features and Benefits
The ARRIS OM4120® Opti Max® 1.2 GHz HFC Segmentable Node supports full DOCSIS® 3.1 capability. With downstream operation to 1.2 GHz and upstream operation up to 204 MHz, as well as the ability to easily upgrade bandwidth splits, the OM4120 is an ideal choice for supporting today's evolving networks. The OM4120 features switchable segmentation to easily scale from its basic 1x1 configuration to up to 4x4 segmentation and pluggable diplex filters to support future bandwidth expansions, providing operators with the flexibility they need to maximize their infrastructure investments. In addition, the OM4120's modular design is backwards compatible with Opti Max 4100 1 GHz Segmentable Nodes, providing full support for economically upgrading existing OM4100® deployments to support 1.2 GHz DOCSIS 3.1 operation.

The OM4120 also offers operators the ability to power down and deactivate the active driver elements on a per port basis, which can save more than 11 Watts DC per deactivated RF port in cases where those ports are not feeding customers by design. Operators can deactivate a port by simply setting a switch. Reactivating the port is as simple as resetting the switch.
  • Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS 3.1 migration
  • 1.2 GHz Upgrade pathway for legacy installed base of 1 GHz OM4100 nodes
  • Integrated segmentation switches simplify future node upgrades
  • Select optical module compatibility with OM6000® and OM2741 nodes leverages sparing and training
  • 8 application module slots and the ability to migrate to next generation architectures such as R-PHY and PON
  • Supports analog transmitters, including CWDM and DWDM wavelength options
  • Supports SFP-based 204 MHz digital return and digital element monitoring for CH3 digital return receivers (via Deep Lid conversion kit) and 85 MHz digital return and digital element monitoring for CHP and CH3 digital return receivers
  • Optional DOCSIS transponder

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Optical node platform
Product Series OM4120

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Optical node platform
Product Series OM4120