Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
苹果刚刚宣布iPhone5s和5c上市三天已售出9百万部的重大消息。相比之下黯然失色的消息则是2亿部现有iOS设备已升级为全新的iOS 7。
与以往苹果发布新产品的宣传无异,本次推出iOS 7,技术专栏撰稿人、博主及供应商都不惜笔墨渲染所带来的新特性,可谓浓墨重彩,但却漏掉了重中之重。
即使平常你只是阅读与Wi-Fi有关的新闻,也会了解全新iPhone 5s 和 iPhone 5c还不支持802.11ac,而Siri现在可以使用多路径TCP与iOS设备通信(相当酷),且Airdrop借助Wi-Fi和蓝牙可进行文件的直接传输。
然而你可能没有看到过有关iOS 7中最重要的新功能——支持802.11u 与Hotspot 2.0的报道。
不敢确切地说2亿已升级到iOS 7的苹果设备都支持Hotspot 2.0(老款的iPhone, iPad和 iPod不支持),但可以肯定的是起码有5000万或6000万支持Hotspot 2.0的全新移动设备已骤然而至。哇!
Samsung今年4月发布了Galaxy S4,可谓Hotspot 2.0的头一炮。但是苹果给予了巴洛特利式的回击,推出了iOS 7。最近运营商不断宣布在其网络上公开试验Hotspot 2.0,该举动的幕后推手正是这一蒸蒸日上的发展态势。
Ruckus在与iOS 7 Hotspot 2.0实施协作方面已经有了一段时间了,在ZoneFlex和SmartCell架构上已成功地测试了iOS设备使用EAP-SIM, EAP-TLS和EAP-TTLS 的性能。
802.11u 与 Hotspot 2.0的内部运行堪称艺术。其结果很简单,设备可以工作——自动选择其认证有效的网络,然后使用该认证安装WPA2加密连接至网络。
猜猜看,苹果Hotspot 2.0解决方案最重要的一点甚至可能不涉及设备。上面是升级后的苹果配置程序(ACU),现在可生成iOS Hotspot 2.0移动配置文件。最令人愉悦的是,iOS 7设置驱动Hotspot 2.0 或Passpoint™时看不到任何一个单选按钮或滑动条。
下载一个移动配置文件,即可驱动Hotspot 2.0并完成认证及其参数配置。对于熟稔iOS文件生成及分发的人来讲就更有趣了。一旦生成,这些文件可通过email, HTTP 或 HTTPS传输到iOS设备。
目前为止,Hotspot 2.0服务型设备的问题之一是如何将证书配置到设备上(SIM卡证书除外,只需打开Passpoint,便可利用Galaxy S4上的默认参数完成该证书的配置)。
借助ACU与iOS 7,运营商、认证提供商或企业可以生成Hotspot 2.0文件,用数字表示,然后发给终端用户进行安装。这种架构已被广泛用于配置企业的苹果BYOD设备,运营商也可用以配置拥有Hotspot 2.0证书的用户。现在被忽视的一个问题是:配置任意类型策略的能力如何,或者如何使用证书实现优先配置。随着Hotspot 2.0(第二版)的发布与网上注册和OTA证书配置的标准化架构的结合,该问题成为无线网络联盟专注的领域。当然,我们也非常积极地参与了Hotspot 2.0的第二版的研究。
现在你该恍然大悟了吧,原来消息中的消息才是真正有用的。
ABOUT RUCKUS WIRELESS
Headquartered in Sunnyvale, CA, Ruckus Wireless (NYSE: RKUS) is a global supplier of advanced wireless systems for the rapidly expanding mobile Internet infrastructure market. The company offers a wide range of indoor and outdoor "Smart Wi-Fi" products to mobile carriers, broadband service providers, and corporate enterprises, and has approximately 27,300 end-customers worldwide. Ruckus technology addresses Wi-Fi capacity and coverage challenges caused by the ever-increasing amount of traffic on wireless networks due to accelerated adoption of mobile devices such as smartphones and tablets. Ruckus invented and has patented state-of-the-art wireless voice, video, and data technology innovations, such as adaptive antenna arrays that extend signal range, increase client data rates, and avoid interference, providing consistent and reliable distribution of delay-sensitive multimedia content and services over standard 802.11 Wi-Fi. For more information, visit https://www.ruckuswireless.com.