Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
The ARRIS DCX525e is twice as fast as earlier models in its class, contains five times more memory and features embedded security. In addition to immediately providing high-definition video, digital sound and on-demand and interactive services, the software-programmable DCX525e has the capability to be converted to an IP set-top in the future.
The DCX525e employs an advanced design that packs significant upgrades into an even more compact housing; measuring just 5.5 in W x 3.6 in D x 1.4 in H.
"In developing the DXC525e we incorporated key technologies from many years of set-top design experience," said
Through support of MPEG-4 decode technologies, the ARRIS DCX525e allows operators to efficiently and cost-effectively utilize limited bandwidth to deliver HD programming and high-bandwidth applications. The DCX525e is capable of decoding MPEG-4 video streams, requiring significantly less bandwidth than MPEG-2 to deliver comparable quality video services. It also supports Switched Digital Video (SDV) solutions, allowing service providers to maximize the use of their available bandwidth by delivering programming only to nodes where and when subscribers actively request that particular program.
The ARRIS DCX525e also utilizes a client compatible with both the ARRIS SmartStream Terminal Data Collector (STDC) and the ARRIS ServAssure ALOHA Collector for remotely gathering important set-top status and health information in a centralized server for evaluation and corrective action. STDC provides operators with the ability to isolate and troubleshoot plant issues, improve service quality, and reduce operational costs.
About ARRIS
ARRIS is a global innovator in IP, video and broadband technology. We have continually worked with our customers to transform the experience of entertainment and communications for millions of people across the world. The people of ARRIS are dedicated to the success of our customers, bringing a passion for invention that has fueled our 60-year history: We created digital TV, delivered the first wireless broadband gateway and are pioneering the standards and pathways for tomorrow's personalized, Ultra HD, multiscreen, and cloud services. We are dedicated to meeting today's challenges and preparing for the tasks the future holds. Collaborating with our customers, ARRIS will continue to solve the most pressing challenges of 21st century communications. Together, we are inventing the future. For more information: www.arrisi.com.
For the latest ARRIS news:
- Check out our Blog: ARRIS EVERYWHERE
- Follow us on Twitter @ARRIS EVERYWHERE
ARRIS and the ARRIS Logo are trademarks or registered trademarks of ARRIS Enterprises, Inc. All other trademarks are the property of their respective owners. ©
SOURCE ARRIS
Kalia Farrell, +1-215-323-1059, Kalia.Farrell@arrisi.com