Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
This revolutionary new system tackles the growing need for Gigabit and multi-Gigabit connectivity throughout the home. Today, 90% of consumers (and 96% of power users) believe that high-speed Internet is necessary for all rooms of the house*. The SURFboard mAX Pro System achieves Gigabit service and ubiquitous coverage by combining cutting edge technologies: Tri-band, Wi-Fi 6 (802.11ax), 4x4, and Mesh—to create a future-ready system for constant connectivity.
Tri-band: Faster on more devices
While today's mesh systems commonly use dual-band (2.4GHz and 5GHz) technology, ARRIS designed the SURFboard mAX Pro System around tri-band to leverage additional frequency bands for more throughput with less interference. The addition of a third, 5GHz band not only supports a dedicated connection between the two routers in the system—it also enables more connected devices in a single router configuration—a nod to the power users with 30 or more connected devices*. By freeing up the first two bands to communicate exclusively with devices in the home, the tri-band system is up to 180% faster than a comparable dual-band one. And because the SURFboard mAX Pro System uses pure Wi-Fi 6 and 4x4 across all three of its bands, it's also up to 180% faster than tri-band devices that cut corners with lesser technology.
Wi-Fi 6: Future-ready whole-home coverage
The SURFboard mAX Pro System features the latest Wi-Fi 6 technology with 400% faster speeds and 4x the range of Wi-Fi 5 (802.11ac). Specifically, it can achieve multi-Gigabit wireless speeds to handle today's 4K video streaming and gaming as well as tomorrow's 8K, high dynamic range, and virtual reality experiences. Using Wi-Fi 6, the SURFboard mAX Pro System also achieves a usable range of up to 6,000 sq. ft**--or up to 3,000 sq. ft** with a single SURFboard mAX Pro Router—to cover most multi-level homes. Finally, Wi-Fi 6 allows connected devices to use Wi-Fi up to 7x more efficiently, saving precious battery life on mobile phones, tablets and more.
4x4 & Mesh: Smart, simple, fast
The SURFboard mAX Pro System is the world's first tri-band router to feature four Wi-Fi 6 antennas (4x4) on each of its three bands, to achieve the fastest Wi-Fi speeds on every device, simultaneously. More antennas act like more lanes on a freeway to ease network traffic. Together with ARRIS's intelligent mesh technology, they enable a seamless network that actively and automatically directs every single device to the fastest possible connection. ARRIS's next-generation antenna technology is so advanced it doesn't require external antennas— leaving a clean, modern silhouette that compliments any environment.
"The SURFboard mAX Pro System is a showcase for the future of connectivity," said
"ARRIS's continued foray into Wi-Fi 6 comes at an opportune time in the wireless market. Specifically, the growing number of connected devices in the home is creating a surge in network traffic and driving demand for more reliable and higher-capacity Wi-Fi," said
Product Highlights
- Quad-core 64-bit ARM processor @ 1.8 GHz
- Three 4x4 Wi-Fi 6 radios, each with a 1.5 GHz ARM processor, AX11000
- 4-port Gigabit Ethernet hub
- 2Gbps WAN link aggregation
- Backwards compatible with 802.11a/b/g/n/ac
- SURFboard mAX Manager app
- Advanced AP and band steering
- Compatible with Alexa
- Sleek modern, design
- 9.5" x 5" (height x diameter)
Availability
SURFboard mAX Pro Mesh Wi-Fi System and SURFboard mAX Pro Mesh Wi-Fi Router will be available in the first half of 2019.
ARRIS will demonstrate the SURFboard mAX Pro Mesh Wi-Fi System at CES in its private suite. For more information, visit www.surfboard.com
About ARRIS SURFboard
ARRIS SURFboard® products are your gateway to entertainment. They let you enjoy the latest entertainment, the world's fastest speeds, and the coolest new services throughout your home, and beyond. And they're available at your favorite retail store. For more information, visit www.surfboard.com.
About ARRIS
For the latest ARRIS news:
- Check out our blog: ARRIS EVERYWHERE
- Follow us on Twitter: @ARRIS
* According to the 2018 ARRIS Consumer Entertainment Index, which surveyed 20,000 consumers in 20 countries on their broadband and entertainment consumption. "Power Users" are defined as consumers with 21-30 connected devices in their homes. Stats referenced are from
** The SURFboard mAX™ Pro Mesh Wi-Fi System includes two routers. Wi-Fi speeds listed are the maximum theoretical possible with the radio and antenna configuration. Speed and range improvement and battery consumption saving over Wi-Fi 5 (802.11ac) requires compatible Wi-Fi 6 (802.11ax) client devices. Results may vary depending on wireless network congestion, interference, client capabilities, and home construction and other environmental interference. The product is not intended for outdoor use, units must be set up and remain indoors.
ARRIS, the ARRIS logo, SURFboard and SURFboard mAX are trademarks of
View original content to download multimedia:http://www.prnewswire.com/news-releases/arris-introduces-the-ultimate-wi-fi-6-mesh-system-300772488.html
SOURCE
Kalia Farrell, +1-215-323-1059, Kalia.Farrell@arris.com