Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Ruckus' stackable ICX 7850 delivers high-density aggregation for 10GbE, 25GbE, 40GbE, 50GbE, and 100GbE using existing customer investment in fiber cabling, making it suitable for large, secure enterprise edge networks in education, government and enterprise settings. The pay-as-you-grow design enables enterprise-scale networks to keep pace with advances in wireless technologies – such as 802.11ax (Wi-Fi 6), IoT and LTE – to accommodate continued multi-gigabit network growth.
"The ever-increasing need for Wi-Fi connectivity is taxing network cores, but the solution to keeping up with the proliferation of devices and advances in wireless technology does not need to be complex or expensive," said Siva Valliappan, Vice President of Wired Products, Ruckus Networks. "The Ruckus ICX 7850 switch simplifies multi-gigabit network upgrades and reduces the total cost for enterprises through its ability to scale quickly and linearly to address current and future network demands."
Simple, Pay-As-You-Grow Model and Management
The ICX 7850's advanced stacking capabilities can scale up to 12 switches, which rivals the density of traditional chassis-based data center and enterprise switches. The hitless stack failover, multi-chassis trunking, and in-service software upgrades eliminate downtime. The available SmartZone™ network controller enables configuration, monitoring, and troubleshooting for the entire Ruckus ICX switch portfolio and wireless access point network. This highly scalable approach is easier to manage with reduced power and cooling requirements and a lower total cost of ownership.
"We are seeing a clear shift towards multigigabit access in enterprises, which makes the introduction of the Ruckus ICX7850 very timely," said
"Ruckus' ICX 7850 switch outperformed our existing core network chassis with easy installation and a much smaller footprint," said
Security and Encryption
The ICX 7850, along with all switches in the Ruckus portfolio, support the latest security standards and encryption technologies. ICX switches have been deployed in the U.S. federal government for over two decades and comply with the most stringent security standards and federal certifications including FIPS, Common Criteria, CSfC, and JITC. The ICX 7850 also supports Media Access Control Security (MACsec), a Layer 2 security technology, based on symmetric cryptographic keys, to provide point-to-point security on Ethernet links between nodes.
Adapts to Existing Infrastructure
Many organizations, particularly school districts with older, existing networks that have OM1 or OM2 fiber optic cables require Long Reach Multimode (LRM) optics to achieve the 10 Gbps connections needed for today's bandwidth requirements. The ICX 7850 provides investment protection and an upgrade path for customers with older fiber infrastructure by providing support for LRM optics with select family members.
Availability
The ICX 7850 switch is now available and will be demonstrated in booth 2022 at AFCEA West 2019,
About Ruckus Networks
Ruckus Networks, an ARRIS company, is redefining connectivity around the globe. With our partners, we build secure wired and wireless access networks for organizations that place a premium on connectivity experiences for end users as well as simplicity. Follow Ruckus on Twitter,
About ARRIS
For the latest ARRIS news:
- Check out our blog: ARRIS EVERYWHERE
- Follow us on Twitter: @ARRIS
Copyright © 2018 ARRIS Enterprises, LLC. All rights reserved. Ruckus, Ruckus Networks, the Ruckus logo and SmartZone are registered in the U.S. and other countries. Other names and brands mentioned in this document or website may be claimed as the property of others.
View original content to download multimedia:http://www.prnewswire.com/news-releases/ruckus-introduces-icx-7850-switch-for-100gbe-edge-to-core-networks-300794765.html
SOURCE Ruckus Networks, an ARRIS company
Agnes Toan, +1-408-250-1814, Agnes.toan@arris.com