Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CommScope today announced the industry’s first 204MHz digital return, enabling operators to deploy a high split in their upstream band and deliver new gigabit speeds. The digital return solution is comprised of the CommScope DT4600N node transmitter and DR3600N headend receiver. Together, they establish a robust optical link that delivers consistent performance across all link distances between CommScope’s widely deployed NC4000, NC2000 and OM41x0 node platforms and its market leading CH3000 headend optics platform.
CommScope’s high-split (204MHz) digital return enables operators to evolve their networks, building on an installed base of optical nodes to fully capture the benefits of DOCSIS 3.1. By implementing a high split with digital return, operators will be able to consistently deliver higher upstream bandwith and faster upload speeds, irrespective of link distance. Digital return is the only practical way to achieve the high link performance required for a fully loaded 5-204MHz upstream utilizing 1024-QAM or even higher - independent of distance, up to and even beyond 100km. The digital link enables multi-wavelength solutions with up to 80 returns (40 wavelengths) combined onto a single fiber without compromise. Activation is simple - “set-it-and-forget-it” installation - and “no-cost” remote node monitoring makes management easier than ever.
The CommScope 204MHz digital return technology extends its unique “multiple-mode“ philosophy, providing operators with a seamless upgrade path from mid-split (85MHz) to high-split mode and either a single- (“1-fer”) or dual-return (“2-fer”) operation on a single wavelength; a single model supports multiple bandwidths and single/two-return operation with a simple “push-button” to switch between modes, facilitating a smooth network evolution.
“Our new 204MHz digital return is the first of its kind, and one of the most highly anticipated solutions to support upstream bandwidth expansion,” said Guy Sucharczuk, senior vice president, Access Technologies, Broadband Networks, CommScope. “With a high-split network, operators can address the tremendous bandwidth demands and the need for 1 Gbps upstream speed to meet the new global environment head-on. The new DT4600N and DR3600N build on CommScope’s proven digital return platform, offering operators a simple path to additional capacity and their network of the future.”
The CommScope 204MHz digital return platform is in trials with a number of operators, and is broadly available now.
—END—
All product names, trademarks and registered trademarks are property of their respective owners.
About CommScope:
CommScope (NASDAQ: COMM) is pushing the boundaries of technology to create the world’s most advanced wired and wireless networks. Our global team of employees, innovators and technologists empower customers to anticipate what’s next and invent what’s possible. Discover more at www.commscope.com.
Follow us on Twitter and LinkedIn and like us on Facebook.
Sign up for our press releases and blog posts.
News Media Contacts:
Kalia Farrell, CommScope
+1-215-323-1059 or publicrelations@commscope.com
Financial Contact:
Kevin Powers, CommScope
+1-828-323-4970
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.
Source: CommScope