CommScope Achieves Record-Breaking Speeds at CableLabs DOCSIS 4.0 and DAA Technology Interop Event

Unprecedented breakthroughs in downstream speeds take DOCSIS 4.0 operation to new heights
August 27, 2025 Claremont, NC

CommScope (NASDAQ: COMM), a global leader in network connectivity, achieved record-breaking downstream speeds in a DOCSIS® 4.0 network. The record was achieved at the CableLabs® DOCSIS 4.0 and DAA Technology Interop event, which took place in Louisville, Colorado, August 11 – 14. The event provided vendors with the opportunity to verify the interoperability of their equipment with CableLabs’s DOCSIS 4.0 specifications.

Utilizing a 258 – 1794 MHz downstream and 10 – 204 MHz upstream RF plant setup powered by the vCCAP Evo™ virtual CCAP platform, the CommScope team achieved unprecedented speeds of 16.25 Gbps in the downstream across two load-balanced DOCSIS 4.0 modems from multiple manufacturers using various chipsets. In related tests, the CommScope team also achieved downstream speeds of over 9.4 Gbps on a single DOCSIS 4.0 modem. These breakthroughs suggest that a DOCSIS 4.0 network can potentially compete with FTTH speeds without the costs associated with deploying a new network.

“We are always innovating for our customers,” said Guy Sucharczuk, SVP & president, Access Network Solutions, CommScope. “Innovation is paramount to who we are as a company, as demonstrated by the remarkable breakthroughs our team achieved at the Interop event. By extending DOCSIS 4.0 speeds beyond their previously accepted limits, we’ve laid the groundwork for our customers to extract maximum performance and value from their network assets. Moreover, these speed records demonstrate the exceptional flexibility and versatility of our vCCAP Evo platform and our deep bench of DOCSIS 4.0 solutions, which build upon our long history of developing and implementing leading-edge access network solutions.”

The breakthroughs in DOCSIS 4.0 downstream speeds were also significant because the CommScope team achieved consistent results using CPE devices with multiple chipsets from multiple vendors. This superior interoperability demonstrates the flexibility of CommScope’s vCCAP Evo platform and DOCSIS 4.0 products, including the DC2182 node with the RD1710-U2 DOCSIS 4.0 Unified Remote PHY Device (RPD), providing customers with a truly vendor-agnostic solution for enhancing DOCSIS 4.0 performance.

CommScope will demonstrate its DOCSIS 4.0 solutions, including its DAA products and the vCCAP Evo platform, at SCTE TechExpo25, September 29 – October 1, in Washington, D.C. Demonstrations will take place in our TechExpo25 Booth located at B200.

 

—END—

 

CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and other countries. For additional trademark information see https://www.commscope.com/trademarks. DOCSIS is a registered trademark of Cable Television Laboratories, Inc. All other product names, trademarks and registered trademarks are property of their respective owners.

 

About CommScope:

CommScope (NASDAQ: COMM) is pushing the boundaries of technology to create the world’s most advanced wired and wireless networks. Our global team of employees, innovators and technologists empower customers to anticipate what’s next and invent what’s possible. Discover more at www.commscope.com.

Follow us on LinkedIn and X. Sign up for our press releases and blog posts.

News Media Contact:
Luke Hamer
Luke.hamer@commscope.com

Financial Contact:
Massimo DiSabato, CommScope
Massimo.Disabato@commscope.com

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

 

Source: CommScope

Categories

DOCSIS 4.0