Press Releases

August 2, 2022

Spurs Sports & Entertainment Selects CommScope to Provide AT&T Center with the Ultimate Mobile Wireless Experience

CommScope announced today it has been selected by Spurs Sports & Entertainment (SS&E) as the provider for its next generation mobile connectivity transformation at AT&T Center, home of the San Antonio Spurs. CommScope’s in-building wireless solutions will deliver dedicated 4G, 5G, and private wireless network access. These solutions will allow fans and concert goers to enjoy an immersive experience while providing operational efficiency for the venue and vendors. more

January 14, 2022

CommScope Announces New Senior Leadership for Venue and Campus Networks

CommScope today introduced industry veteran Markus Ogurek as its Venue and Campus Networks segment leader, who joins the company from Cisco. more

large-venue-hero2-400b

April 6, 2021

CommScope Expands RUCKUS Wi-Fi 6 Portfolio for Hospitality, MDUs and Smart Spaces

CommScope announced the latest additions to its Wi-Fi 6 access point (AP) portfolio—the indoor RUCKUS H550 and outdoor RUCKUS T350—and new enterprise and service-provider features in RUCKUS SmartZoneOS. more

PR-4-6-21 T350D_Port_45L

March 24, 2021

CommScope’s All-Digital ERA Distributed Antenna System Now Meets TAA Requirements

CommScope’s all-digital ERA distributed antenna system (DAS) now meets federal Trade Agreements Act (TAA) requirements. More specifically, the ERA platform is manufactured in the United States (U.S.) or a TAA compliant country. more

ERA-DAS-system

January 28, 2021

CommScope’s Wireless Solutions Added to the U.S. National Security Agency’s Commercial Solutions for Classified Programs List

CommScope today announced that its RUCKUS SmartZone controllers and RUCKUS access points have cleared the National Security Agency/Central Security Service (NSA/CSS) vetting process and are now available on the Commercial Solutions for Classified (CSfC) Programs list. more

January 14, 2021

Luna Rossa Prada Pirelli Sails Ahead with CommScope’s RUCKUS

CommScope today announced that the Luna Rossa Prada Pirelli team has selected RUCKUS Wi-Fi equipment to connect its 75-foot long AC75 racing yacht during the PRADA Cup – being held January 15 to the end of February 2021. more

2021 Luna Rossa CommScope News Release

November 3, 2020

StackPath Selects CommScope to Help Expand Global Cloud Capacity

StackPath selected CommScope to support expansion of its cloud capacity across twelve global sites. more

New Commscope_Logo_small

October 20, 2020

CommScope Introduces RUCKUS Campus Switch Purpose-Built for Wi-Fi 6 and IoT Deployments

CommScope's announced its RUCKUS ICX 7550 enterprise campus switch series, a new collection of fixed form-factor, multigigabit Ethernet switches that powers simple, secure and scalable high-performance network underlays. As an edge switch, the ICX 7550 is ready to support any Wi-Fi 6, application or IoT device requirement. more

October 19, 2020

CommScope Acquires Virtual Radio Access Network Patents from Phluido

CommScope has acquired the complete patent portfolio for virtual radio access networks (vRAN) from Phluido, a pioneer in RAN virtualization and disaggregation. more

CommScope logo black

September 14, 2020

Study Sponsored by CommScope Reveals Strong Interest and Some Concerns in Current U.S. Federal 5G Environment

According to a recent study from market research firm, Market Connections, underwritten by CommScope, only 46% of respondents feel their current network infrastructure is capable of supporting 5G, but 68% think 5G will have a significant impact on their agency operations within one to four years. more

US_Government_blog