Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
E6000R-HD-R-PHY-SHELF | E6000r High Density Remote PHY Shelf
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1RU Remote PHY Shelf with eight Remote PHY Devices (RPDs)
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
Remote PHY is a key component in ARRIS’s Distributed Access Architecture (DAA) portfolio, which can provide significant operational benefits — including increased bandwidth capacity, improved fiber efficiencies (wavelengths and distance), simplified plant operations with digital optics, and decreased loads on facility space and power systems.
The ARRIS E6000r High-Density Remote PHY Shelf enables MSOs to deploy digital fiber closer to end subscribers while making the change easier for existing HFC networks, alleviating the need to modify fiber nodes as it works with nodes from any vendor. As a head-end/data center based solution, it can be deployed fast and it enables operators to achieve greater service group density.
An E6000r HD Remote PHY Shelf is a 1 RU, 19” rack mount unit which hosts eight E6000n HD Remote PHY Devices (RPDs). RPDs work in conjunction with the CCAP Core to extend the PHY layer from the CCAP further into the network, closer to the customer. MAC processing, provisioning, and monitoring functions remain in the headend. The RPD provides full-spectrum support for digital broadcast TV, VoD, and DOCSIS 3.0 and DOCSIS 3.1, as well as strategic alignment with future NFV/SDN/FTTxsystems.
E6000r HD R-PHY Shelf use cases
Head-ends and hub sites, especially where power, space, and cooling are a challenge.
Replacement of legacy CMTS infrastructure, overcoming channel limitations and adding DOCSIS® 3.1 capabilities.
Adding local serving group capability to pure MAC Core products, such as E6000 Core or vCore.
The ARRIS E6000r High-Density Remote PHY Shelf enables MSOs to deploy digital fiber closer to end subscribers while making the change easier for existing HFC networks, alleviating the need to modify fiber nodes as it works with nodes from any vendor. As a head-end/data center based solution, it can be deployed fast and it enables operators to achieve greater service group density.
An E6000r HD Remote PHY Shelf is a 1 RU, 19” rack mount unit which hosts eight E6000n HD Remote PHY Devices (RPDs). RPDs work in conjunction with the CCAP Core to extend the PHY layer from the CCAP further into the network, closer to the customer. MAC processing, provisioning, and monitoring functions remain in the headend. The RPD provides full-spectrum support for digital broadcast TV, VoD, and DOCSIS 3.0 and DOCSIS 3.1, as well as strategic alignment with future NFV/SDN/FTTxsystems.
E6000r HD R-PHY Shelf use cases
Head-ends and hub sites, especially where power, space, and cooling are a challenge.
Replacement of legacy CMTS infrastructure, overcoming channel limitations and adding DOCSIS® 3.1 capabilities.
Adding local serving group capability to pure MAC Core products, such as E6000 Core or vCore.
- Hosts 8 x E6000n HD Shelf RPD modules, managed via the CCAP Core
- 2 x SFP+ cages per RPD for NSI connectivity
- 24 x F connectors providing a total of 8 Downstream service groups (DS-SG) and 16 Upstream service groups (US-SG)
- Full spectrum DOCSIS® 3.0/3.1, up to 1.2GHz in DS and up to 204MHz in US
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Remote PHY device (RPD) |
General Specifications
| Converged Interconnect Network (CIN) Connectivity | 2 x 10 G SFP+ per RPD | Daisy Chaining | Path Redundancy |
| Cooling | N+1 Hot Swappable Fans |
| Front Connection Types | SFP+ |
| Rack Units | 1 |
| RF Connector Interface | ‘F’ type connector |
| RPDs Hosted, quantity, maximum | 8 |
| Video Type | Broadcast | SDV | VOD |
Dimensions
| Height | 44.5 mm | 1.752 in |
| Width | 483 mm | 19.016 in |
| Depth | 527 mm | 20.748 in |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 5%–85% |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Remote PHY device (RPD) |
General Specifications
| Converged Interconnect Network (CIN) Connectivity | 2 x 10 G SFP+ per RPD | Daisy Chaining | Path Redundancy |
| Cooling | N+1 Hot Swappable Fans |
| Front Connection Types | SFP+ |
| Rack Units | 1 |
| RF Connector Interface | ‘F’ type connector |
| RPDs Hosted, quantity, maximum | 8 |
| Video Type | Broadcast | SDV | VOD |
Dimensions
| Height | 44.5 mm | 1.752 in |
| Width | 483 mm | 19.016 in |
| Depth | 527 mm | 20.748 in |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 5%–85% |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
