Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
RD2312-RXD | RD2312 Remote PHY/MACPHY Device (RxD)
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Remote PHY/MACPHY Device for Distributed Access Architectures designed specifically for deployment in the DC2180 Compact DAA Node
Features and Benefits
In CommScope’s continuing commitment to support a full Distributed Access Architecture (DAA), the RD2312 Remote PHY/MACPHY Device (RxD) supports operation as either an R-PHY Device (RPD) or an R-MACPHY Device (RMD), hence the designation as an RxD. The RD2312 is designed specifically to be deployed in the DC2180 Compact DAA Node. In its first release, the RD2312 is targeted primarily for RMD deployments, whereas the companion product, the CommScope R-PHY S-RPD module, is supported in the DC2180 for RPD deployments.
Specific benefits of the CommScope RD2312 RMD solution include:
Specific technical specifications include:
Specific benefits of the CommScope RD2312 RMD solution include:
- Leverages the field-proven and widely deployed software of the CommScope E6000® CCAP Core, which is re-used in the MAC layer of the RD2322 RMD
- Utilizes the same software base as the RD2322 RMD, giving it a rich feature suite in its first release
Specific technical specifications include:
- Up to 1 Downstream (DS) x 2 Upstream (US) Service Groups; programmable DSxUS service group configuration
- DS/US RF Overlay
- 1.2 GHz DS upper edge
- 42/65/85/204 MHz US split
- Annex A:
- 3 OFDM (up to 192 MHz each) with up to 72 Annex A SC-QAM, of which up to 32 may be DOCSIS
- Up to 2 OFDM (up to 192 MHz each) with up to 96 Annex A SC-QAM, of which up to 32 may be DOCSIS
- Annex B:
- 5 OFDM (up to 192 MHz each) with up to 20 video channels
- 4 OFDM (up to 192 MHz each) with up to 32 Annex B SC-QAM and up to 20 video channels
- 3 OFDM (up to 192 MHz each) with up to 96 Annex B SC-QAM, of which up to 48 may be DOCSIS
- Up to 2 OFDM (up to 192 MHz each) with up to 128 Annex B SC-QAM, of which up to 48 may be DOCSIS
- 1 OFDM (up to 192 MHz) with up to 123 Annex B SC-QAM, of which up to 63 may be DOCSIS
- No OFDM with up to 124 Annex B SC-QAM, of which up to 64 may be DOCSIS
- D3.1Enhanced channel bonding for up to five (5) OFDM channels
- Supports bonding of more than 32 downstream channels
- Up to 2 x 95 MHz OFDMA channels per US service group
- Two 10 Gbps SFP+ Ethernet interfaces, configurable as individual Ethernet interfaces or as a LAG
- DOCSIS 2.0/3.0/3.1/3.1Enhanced
- Broadcast/Narrowcast video
- Support for OFDMA Upstream Data Profile (OUDP) scheduled grants for high split leakage detection and upstream measurement
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Remote PHY device (RPD) |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Remote PHY device (RPD) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
