FML180 | Flex Max® Line Extender Amplifier
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1.8 GHz Line Extender Amplifier
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
With the ever-growing demand for bandwidth, Cable Operators continue to look for strategies to meet their subscribers’ needs. Extended Spectrum DOCSIS (ESD) helps support that demand. To that end, CommScope is introducing its new 1.8 GHz Flex Max Series Amplifiers.
CommScope has engineered 1.8 GHz Flex Max amplifiers to provide a smooth upgrade with minimal subscriber disruption. Designed to maximize reuse of existing network infrastructures, our 1.8 GHz Flex Max amplifiers help enable operators to optimize infrastructure investments and minimize operational challenges.
Cable Operators can continue to evolve their HFC networks with this latest generation of Flex Max amplifiers.
CommScope has engineered 1.8 GHz Flex Max amplifiers to provide a smooth upgrade with minimal subscriber disruption. Designed to maximize reuse of existing network infrastructures, our 1.8 GHz Flex Max amplifiers help enable operators to optimize infrastructure investments and minimize operational challenges.
Cable Operators can continue to evolve their HFC networks with this latest generation of Flex Max amplifiers.
- Supports 1.8 GHz Downstream and up to 684 MHz Upstream operation for DOCSIS® 4.0 migration
- Electronic set-up and control supports easy activation and maintenance
- Optional plug-in Transponder module supports Smart Operation
- Modular RF electronics with field upgradable frequency split options
- Mechanically compatible with legacy 1 GHz C-COR™ and 1.2 GHz ARRIS Flex Max amplifier housings
- Expanded return path bandwidth with support up to 684 MHz
- Signal Monitoring Unit (SMU) plug-in module supports dual-pilot, frequency agile AGC operation; SMU also supports auto-setup and spectrum analysis features
- Supports legacy 1.2 GHz networks
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | RF line extender and amplifier |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | RF line extender and amplifier |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse
