1509870-001 | RMT2122-RF-4
Base Product: REGAL-TAPS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
REGAL Complete RF Tap, 2-way, 1.2 GHz Full-Feature Equalizable, 4 dB nominal tap value, 12 A Power passing, narrow body
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Support DOCSIS® 3.1 expanded bandwidth up to1218 MHz
- Improve network performance with signal conditioning plug‐ins
- High quality RF connection with auto‐seize F‐connectors
- Maintain existing Regal installed base with compatible faceplate upgrades
- Faceplate only options for cost effective upgrades to existing Regal deployments
- High level of network resilience with 6kV surge resistance on feederline and F‐ports
- Maintain feederline RF and AC connections with faceplate removed with integrated bypass capability
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | RF tap |
| Product Series | REGAL |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Number of Ports | 2 |
Dimensions
| Height | 101.6 mm | 4 in |
| Depth | 76.2 mm | 3 in |
| Length | 95.25 mm | 3.75 in |
Electrical Specifications
| Bandwidth | 5 – 1218 MHz |
| Insertion Loss, tap, nominal | 4 dB |
| Power Passing at 60/90V, maximum | 12 A |
| Surge Protection, input/output ports | 6 kV Combination Wave |
| Surge Protection, F port | 6 kV Combination Wave |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
| Weight | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | RF tap |
| Product Series | REGAL |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Number of Ports | 2 |
Dimensions
| Height | 101.6 mm | 4 in |
| Depth | 76.2 mm | 3 in |
| Length | 95.25 mm | 3.75 in |
Electrical Specifications
| Bandwidth | 5 – 1218 MHz |
| Insertion Loss, tap, nominal | 4 dB |
| Power Passing at 60/90V, maximum | 12 A |
| Surge Protection, input/output ports | 6 kV Combination Wave |
| Surge Protection, F port | 6 kV Combination Wave |
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
| Weight | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
