1510490-004 | BTTF2-12Q
Base Product: BTTF-Q
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
BTTF Complete RF Tap, 2-way, 1.2 GHz Power extracting, 12 dB nominal tap value, 12 A Power passing
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
                                - Support expanded bandwidth up to 1218 MHz
- Enable Cable Wi‐Fi® Access Point powering via the F‐port
- Improve network performance with signal conditioning plug‐ins
- High quality RF connection with auto‐seize F‐connectors
- Maintain existing install base with compatibility back to “F” series FFT housings
- High level of network resilience with 6 kV surge resistance
- Maintain RF and AC continuity with integrated bypass capability
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | RF tap | 
| Product Series | BTTF | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Number of Ports | 2 | 
Dimensions
| Height | 114.3 mm | 4.5 in | 
| Depth | 88.9 mm | 3.5 in | 
| Length | 139.7 mm | 5.5 in | 
Electrical Specifications
| Bandwidth | 5 – 1218 MHz | 
| Insertion Loss, tap, nominal | 12 dB | 
| Power Passing at 60/90V, maximum | 12 A | 
| Surge Protection, F port | 6 kV Combination Wave | 
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) | 
| Standards Compliance | IEC 60950‐22 edition 2.0 2016‐01 | 
Packaging and Weights
| Weight | 0.68 kg | 1.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Product Type | RF tap | 
| Product Series | BTTF | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Number of Ports | 2 | 
Dimensions
| Height | 114.3 mm | 4.5 in | 
| Depth | 88.9 mm | 3.5 in | 
| Length | 139.7 mm | 5.5 in | 
Electrical Specifications
| Bandwidth | 5 – 1218 MHz | 
| Insertion Loss, tap, nominal | 12 dB | 
| Power Passing at 60/90V, maximum | 12 A | 
| Surge Protection, F port | 6 kV Combination Wave | 
Environmental Specifications
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) | 
| Standards Compliance | IEC 60950‐22 edition 2.0 2016‐01 | 
Packaging and Weights
| Weight | 0.68 kg | 1.5 lb | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    