594944-003-00 | FFT2-10Q
Base Product: FFT-Q
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FFT Complete RF Tap, 2-way, 1.2 GHz Full-Feature Equalizable, 10 dB nominal tap value, 12 A Power passing
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- Support DOCSIS® 3.1 expanded bandwidth up to 1218 MHz
- Improve network performance with signal conditioning plug‐ins
- High quality RF connection with auto‐seize F‐ connectors
- Maintain existing installed base with compatibility back to “F” series FFT housings
- Standard faceplate only options for cost effective upgrades to existing FFT deployments
- High level of network resilience with 6 kV surge resistance on feederline and F‐ports
- Blank tap option FFT*‐PBA‐V for future expansion
- Maintain RF and AC connections with faceplate removed with integrated bypass capability
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF tap |
Product Series | FFT |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Number of Ports | 2 |
Dimensions
Height | 101.6 mm | 4 in |
Depth | 73.66 mm | 2.9 in |
Length | 142.24 mm | 5.6 in |
Electrical Specifications
Bandwidth | 5 – 1218 MHz MHz |
Insertion Loss, tap, nominal | 10 dB |
Power Passing at 60/90V, maximum | 12 A |
Surge Protection, input/output ports | 6 kV Combination Wave |
Surge Protection, F port | 6 kV Combination Wave |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
Weight | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF tap |
Product Series | FFT |
Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Number of Ports | 2 |
Dimensions
Height | 101.6 mm | 4 in |
Depth | 73.66 mm | 2.9 in |
Length | 142.24 mm | 5.6 in |
Electrical Specifications
Bandwidth | 5 – 1218 MHz MHz |
Insertion Loss, tap, nominal | 10 dB |
Power Passing at 60/90V, maximum | 12 A |
Surge Protection, input/output ports | 6 kV Combination Wave |
Surge Protection, F port | 6 kV Combination Wave |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Packaging and Weights
Weight | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse