1000-Type Adapter Pack with 12 LC duplex SM adapters, green
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | TeraSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with 1000-type 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Green |
| Adapters, quantity | 12 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | LC/APC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 24 |
Dimensions
| Height | 29 mm | 1.142 in |
| Width | 130 mm | 5.118 in |
| Depth | 29.2 mm | 1.15 in |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | TeraSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with 1000-type 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Green |
| Adapters, quantity | 12 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | LC/APC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 24 |
Dimensions
| Height | 29 mm | 1.142 in |
| Width | 130 mm | 5.118 in |
| Depth | 29.2 mm | 1.15 in |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
