Next Generation Frame (NGF) 4/4 Sliding Adapter Pack, singlemode, 8 simplex SC/UPC adapters
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Fiber adapter pack |
| Product Series | NGF |
General Specifications
| Application | For use with NGF blocks |
| Adapter Color | Blue |
| Adapters, quantity, front | 8 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Interface | LC/UPC |
| Total Ports, quantity, front | 8 |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Fiber adapter pack |
| Product Series | NGF |
General Specifications
| Application | For use with NGF blocks |
| Adapter Color | Blue |
| Adapters, quantity, front | 8 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Interface | LC/UPC |
| Total Ports, quantity, front | 8 |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
