760244824 | CHD-SP-12LC-SM-B-ULL
Base Product: CHD-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CHD ULL Singlemode Splice Cassette, 12LC, with dust plugs and pigtails
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | CHD |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | No |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 12.446 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 184.658 mm | 7.27 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.095 kg | 0.21 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| RCM | Compliant to electrical safety & telecommunications requirements |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Brand | SYSTIMAX ULL |
| Product Series | CHD |
General Specifications
| Color, front | Blue |
| Interface, front | LC/UPC |
| Interface, rear | Stranded pigtail |
| Polarity | Method B Enhanced |
| Shuttered | No |
| Total Fibers, quantity | 12 |
Dimensions
| Height | 12.446 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 184.658 mm | 7.27 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Included | Single Fusion Splice Protection Sleeves |
| Packaging quantity | 1 |
| Weight, net | 0.095 kg | 0.21 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| RCM | Compliant to electrical safety & telecommunications requirements |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
