760244826 | CHD-SP-12LC-SMR-B-ULL
Base Product: CHD-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CHD ULL Singlemode Splice Cassette, 12LC, with dust plugs and ribbon pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with ribbon pigtail |
Product Brand | SYSTIMAX ULL |
Product Series | CHD |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Method B Enhanced |
Shuttered | No |
Total Fibers, quantity | 12 |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 83.82 mm | 3.3 in |
Depth | 184.658 mm | 7.27 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Included | Mass Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Weight, net | 0.095 kg | 0.21 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
RCM
![]() |
Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with ribbon pigtail |
Product Brand | SYSTIMAX ULL |
Product Series | CHD |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Method B Enhanced |
Shuttered | No |
Total Fibers, quantity | 12 |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 83.82 mm | 3.3 in |
Depth | 184.658 mm | 7.27 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Included | Mass Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Weight, net | 0.095 kg | 0.21 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
RCM
![]() |
Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse