E01294-000 | FPS-OCM-I-S
Base Product: FPS-OCM-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
FPS-OCM Front patching shelf, 19” (5RU) with storage basket, for holding up to 12 OCM1 or 24 OCMF optical modules
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber VAM panel |
| Product Series | FPS |
General Specifications
| Application | Accommodates LGX type modules in a rack environment |
| Color | Gray |
| Interface, front | Unloaded |
| Patch Cord Routing | Left sided | Right sided |
| Rack Type | EIA 19 in |
| Rack Units | 5 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 217 mm | 8.543 in |
| Width | 481 mm | 18.937 in |
| Depth | 279 mm | 10.984 in |
Material Specifications
| Finish | Powder coated |
Packaging and Weights
| Included | Label |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber VAM panel |
| Product Series | FPS |
General Specifications
| Application | Accommodates LGX type modules in a rack environment |
| Color | Gray |
| Interface, front | Unloaded |
| Patch Cord Routing | Left sided | Right sided |
| Rack Type | EIA 19 in |
| Rack Units | 5 |
| Total Ports, quantity | 0 |
Dimensions
| Height | 217 mm | 8.543 in |
| Width | 481 mm | 18.937 in |
| Depth | 279 mm | 10.984 in |
Material Specifications
| Finish | Powder coated |
Packaging and Weights
| Included | Label |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
