FMT Fiber Splice Panel, with sliding tray, unloaded, 1RU, 19 in, black
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice panel |
Product Series | FMT |
General Specifications
Functionality | Splicing |
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice panel |
Product Series | FMT |
General Specifications
Functionality | Splicing |
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse