FIST GPST Fiber Patch/Splice Tray, 24 ports, LC/UPC, singlemode, preterminated with pigtails, SMOUV splice chip, 19 in, gray, left patch cord routing
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Product Type | Fiber patch/splice tray | 
| Product Brand | FIST® | 
| Product Series | FIST-GPST | 
General Specifications
| Functionality | Patching | Splicing | 
| Color | Gray | 
| Interface, front | LC/UPC | 
| Patch Cord Entry Location | Front, left side | 
| Splicing Type | Heat shrink, single fiber fusion | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 18 mm | 0.709 in | 
| Width | 355 mm | 13.976 in | 
| Depth | 190 mm | 7.48 in | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) | 
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Relative Humidity | Up to 93%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Product Type | Fiber patch/splice tray | 
| Product Brand | FIST® | 
| Product Series | FIST-GPST | 
General Specifications
| Functionality | Patching | Splicing | 
| Color | Gray | 
| Interface, front | LC/UPC | 
| Patch Cord Entry Location | Front, left side | 
| Splicing Type | Heat shrink, single fiber fusion | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 18 mm | 0.709 in | 
| Width | 355 mm | 13.976 in | 
| Depth | 190 mm | 7.48 in | 
Optical Specifications
| Fiber Mode | Singlemode | 
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) | 
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) | 
| Relative Humidity | Up to 93%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                            