Next Generation Frame (NGF) Fiber Main Distribution Frame, front facing, for holding up to 12 blocks, 30 in x 19 in x 7 ft, putty white
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Latin America | North America | 
| Product Type | Frame | 
| Product Series | NGF | 
General Specifications
| Access | Front | 
| Application | For use with NGF blocks | 
| Color | Putty white | 
| Growth Configuration | Unloaded | 
Dimensions
| Height | 2134 mm | 84.016 in | 
| Width | 762 mm | 30 in | 
| Depth | 483 mm | 19.016 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Environmental Specifications
| Environmental Space | Indoor | 
| Qualification Standards | Seismic rating, zone 4 | Telcordia GR-449-CORE | 
Packaging and Weights
| Included | Cable management | 
| Packaging quantity | 1 | 
| Packaging Type | Crate | Pallet | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Latin America | North America | 
| Product Type | Frame | 
| Product Series | NGF | 
General Specifications
| Access | Front | 
| Application | For use with NGF blocks | 
| Color | Putty white | 
| Growth Configuration | Unloaded | 
Dimensions
| Height | 2134 mm | 84.016 in | 
| Width | 762 mm | 30 in | 
| Depth | 483 mm | 19.016 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Environmental Specifications
| Environmental Space | Indoor | 
| Qualification Standards | Seismic rating, zone 4 | Telcordia GR-449-CORE | 
Packaging and Weights
| Included | Cable management | 
| Packaging quantity | 1 | 
| Packaging Type | Crate | Pallet | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    