Next Generation Frame (NGF) Fiber Slim ODF Rack, front/side access, for holding up to 6 blocks, 19 in x 19 in x 7 ft, putty white
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Latin America | North America | 
| Product Type | Frame | 
| Product Series | NGF | 
General Specifications
| Access | Front | Side | 
| Application | For use with NGF blocks | 
| Color | Putty white | 
| Growth Configuration | Unloaded | 
Dimensions
| Height | 2134 mm | 84.016 in | 
| Width | 483 mm | 19.016 in | 
| Depth | 483 mm | 19.016 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Environmental Specifications
| Environmental Space | Indoor | 
Packaging and Weights
| Included | Cable management | 
| Packaging quantity | 1 | 
| Packaging Type | Crate | Pallet | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Latin America | North America | 
| Product Type | Frame | 
| Product Series | NGF | 
General Specifications
| Access | Front | Side | 
| Application | For use with NGF blocks | 
| Color | Putty white | 
| Growth Configuration | Unloaded | 
Dimensions
| Height | 2134 mm | 84.016 in | 
| Width | 483 mm | 19.016 in | 
| Depth | 483 mm | 19.016 in | 
Material Specifications
| Finish | Powder coated | 
| Material Type | Steel | 
Environmental Specifications
| Environmental Space | Indoor | 
Packaging and Weights
| Included | Cable management | 
| Packaging quantity | 1 | 
| Packaging Type | Crate | Pallet | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    