Next Generation Frame (NGF) Fiber Main Distributiion Frame, front/rear access, for holding up to 12 blocks, 30 in x 24 in x 7 ft, black
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Frame |
| Product Series | NGFB |
General Specifications
| Access | Front | Rear |
| Application | For use with NGF blocks |
| Color | Black |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2134 mm | 84.016 in |
| Width | 762 mm | 30 in |
| Depth | 483 mm | 19.016 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Frame |
| Product Series | NGFB |
General Specifications
| Access | Front | Rear |
| Application | For use with NGF blocks |
| Color | Black |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2134 mm | 84.016 in |
| Width | 762 mm | 30 in |
| Depth | 483 mm | 19.016 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
