FIST® GPS2 Fiber Termination/Splice Chassis, LSH/APC, 3RU, with 4 trays, ETSI width, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FIST® |
Product Series | FIST-GPS2 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3-style frames only |
Color | Gray |
Interface, front | LSH/APC |
Rack Type | ETSI 600 mm |
Rack Units | 3 |
Shelf Movement | Sliding |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 531 mm | 20.906 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FIST® |
Product Series | FIST-GPS2 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3-style frames only |
Color | Gray |
Interface, front | LSH/APC |
Rack Type | ETSI 600 mm |
Rack Units | 3 |
Shelf Movement | Sliding |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 531 mm | 20.906 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Other Ways to Browse