FIST® GSS2 Fiber Splice Chassis, 3RU, Etsi, for splicing central core cable to pigtail, trays included, gray
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice chassis |
| Product Brand | FIST® |
| Product Series | FIST-GSS2 |
General Specifications
| Functionality | Splicing |
| Application | Compatible with FIST-GR3-style frames |
| Cable Exit Location | Rear, right side |
| Color | Gray |
| Interface, front | Unloaded |
| Patch Cord Routing | Left sided |
| Rack Type | ETSI 600 mm | FIST-GR3 |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 48 |
| Splicing Capacity, maximum | 96 |
| Splicing Type | Heat shrink, single fiber fusion |
Dimensions
| Height | 133.35 mm | 5.25 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Galvanized steel |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice chassis |
| Product Brand | FIST® |
| Product Series | FIST-GSS2 |
General Specifications
| Functionality | Splicing |
| Application | Compatible with FIST-GR3-style frames |
| Cable Exit Location | Rear, right side |
| Color | Gray |
| Interface, front | Unloaded |
| Patch Cord Routing | Left sided |
| Rack Type | ETSI 600 mm | FIST-GR3 |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 48 |
| Splicing Capacity, maximum | 96 |
| Splicing Type | Heat shrink, single fiber fusion |
Dimensions
| Height | 133.35 mm | 5.25 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Galvanized steel |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
