Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OMX Fiber VAM Block, unloaded, high density, putty white, left oriented
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber VAM block |
Product Brand | OMX600® |
Product Series | OMX |
Functionality | Multiplexing | Splitting |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | OMX |
Shelf Movement | Hinged |
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Finish | Powder coated |
Material Type | Steel |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber VAM block |
Product Brand | OMX600® |
Product Series | OMX |
Functionality | Multiplexing | Splitting |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | OMX |
Shelf Movement | Hinged |
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Finish | Powder coated |
Material Type | Steel |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |