Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NG4access® Universal Chassis Preloaded with 576 LC Adapter Packs, LC12 Universal Packs, Front Door and Designation Cards
Features and Benefits
- The chassis features the same interface on the front and back side of unit
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Functionality | Patching |
| Application | Used in NG4access-style frames only |
| Body Style | Symmetrical |
| Color | Black |
| Growth Configuration | Fully loaded |
| Interface, front | LC |
| Rack Type | NG4 |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 48 |
Dimensions
| Height | 175.26 mm | 6.9 in |
| Width | 482.6 mm | 19 in |
| Depth | 457.2 mm | 18 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Weight, net | 26.83 kg | 59.151 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis |
| Product Brand | NG4access® |
| Product Series | NG4 |
General Specifications
| Functionality | Patching |
| Application | Used in NG4access-style frames only |
| Body Style | Symmetrical |
| Color | Black |
| Growth Configuration | Fully loaded |
| Interface, front | LC |
| Rack Type | NG4 |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 48 |
Dimensions
| Height | 175.26 mm | 6.9 in |
| Width | 482.6 mm | 19 in |
| Depth | 457.2 mm | 18 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Weight, net | 26.83 kg | 59.151 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Tray Door Spring Removal and Installation
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NG4access Chassis and Frame Patch Cord Routing
NG4access Chassis and Frame Patch Cord Routing
NG4access Tray Door Spring Removal and Installation
Visio Stencil
Warranty
Other Ways to Browse
