FIST® GR3 Storage bay for patch cord overlength, 300 mm wide , 1800 mm high
Specifications
Product classification
Regional Availability | EMEA |
Product Type | Storage bay |
Product Brand | FIST® |
Product Series | FIST-GR3 |
General Specifications
Application | Used in FIST-GR3-style frames only |
Dimensions
Height | 1800 mm | 70.866 in |
Width | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | EMEA |
Product Type | Storage bay |
Product Brand | FIST® |
Product Series | FIST-GR3 |
General Specifications
Application | Used in FIST-GR3-style frames only |
Dimensions
Height | 1800 mm | 70.866 in |
Width | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse