OMX Bay Template and Isolation Pad
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Isolation pad |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Application | Used in OMX-style frames only |
Dimensions
Width | 600 mm | 23.622 in |
Depth | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Product Type | Isolation pad |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Application | Used in OMX-style frames only |
Dimensions
Width | 600 mm | 23.622 in |
Depth | 300 mm | 11.811 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse