Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
OMX End guard kit for OMX® Fiber Distribution Frame, black
Specifications
Features and Benefits
- Provides storage capacity for up to 5 m (16.4 ft) of excess jumper slack
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | End guard |
| Product Series | OMX |
General Specifications
| Access | Front |
| Application | Used in OMX-style frames only |
| Color | Black |
Dimensions
| Height | 2200 mm | 86.614 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | End guard |
| Product Series | OMX |
General Specifications
| Access | Front |
| Application | Used in OMX-style frames only |
| Color | Black |
Dimensions
| Height | 2200 mm | 86.614 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
