FMT MicroVAM Fiber Optic Splitter Module, two 1x2 splitters, singlemode, SC/APC, 65/35 split ratio
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FMT |
General Specifications
| Device Type | Micro VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FMT panels | For use with NGF frames |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Split Ratio | 65/35 |
| Splitter, quantity | 2 |
Dimensions
| Height | 71.88 mm | 2.83 in |
| Width | 17.27 mm | 0.68 in |
| Depth | 177.8 mm | 7 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FMT |
General Specifications
| Device Type | Micro VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FMT panels | For use with NGF frames |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Split Ratio | 65/35 |
| Splitter, quantity | 2 |
Dimensions
| Height | 71.88 mm | 2.83 in |
| Width | 17.27 mm | 0.68 in |
| Depth | 177.8 mm | 7 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
