Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NOVUX™ CSC100 Compact Fiber Closure, splice/patch, 6 SC/APC adapters, no pigtails 1x4 splitter, no mounting, black, Build America Buy America (BABA)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
- Configurable as splice only or connectorized solution
- Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
- Available in black (RAL 9005) and gray (RAL 7035)
- NOVUX™ compact closures come with a QR code link to product documentation and C-track
- Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
- Removable inner body with 360-degree access for ease of fiber installation
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 100 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Ports Quantity, total | 3 round ports + 6 multi-out ports (12 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port Type | SC/APC |
| Port, quantity | 6 |
| Splitter Type | 1 x 4 |
| Splitter, quantity | 1 |
Dimensions
| Height | 284 mm | 11.181 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| TL 9000:2016 (R6) | Compliant to this quality management practice |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 100 |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Ports Quantity, total | 3 round ports + 6 multi-out ports (12 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port Type | SC/APC |
| Port, quantity | 6 |
| Splitter Type | 1 x 4 |
| Splitter, quantity | 1 |
Dimensions
| Height | 284 mm | 11.181 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| TL 9000:2016 (R6) | Compliant to this quality management practice |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX compact closures deliver agility and flexibility to your fiber network distribution and drop applications
NOVUX compact closures deliver agility and flexibility to your fiber network distribution and drop applications
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NOVUX compact closures deliver agility and flexibility to your fiber network distribution and drop applications
NOVUX compact closures deliver agility and flexibility to your fiber network distribution and drop applications
Warranty
Other Ways to Browse
