FDH 3000 Fiber Distribution Extra Small Cabinet, 144F, SC/APC, no splitters, Dielectric Ribbon, 100 ft, 24F, Pole Mount
Looking for Build America Buy America (BABA) products?
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Dielectric - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 144 |
| Fibers per Feeder Cable, quantity | 24 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Dielectric - Ribbon |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 144 |
| Fibers per Feeder Cable, quantity | 24 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole |
| Splitter Slots, quantity | 9 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Other Ways to Browse
