Standard FDH3000, 132F loaded bottom pole mounted cabinet, SC/APC, PNP splitter capable, OSP Dry Dielectric Loose Tube Cable, 200ft stub, using 1x144F cable containing both 1x132 distribution and 1x12F feeder, Build America Buy America (BABA) Coming soon
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
| Access | Front |
| Cable Type | Dry Dielectric - Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 132 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Location of Manufacturing | Coming soon |
| Mounting | Pole |
| Splitter Slots, quantity | 18 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 60.96 m | 200 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Government Requirements | Build America Buy America (BABA) coming soon* |
General Specifications
| Access | Front |
| Cable Type | Dry Dielectric - Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 1 |
| Distribution Ports, quantity | 144 |
| Fibers per Distribution Cable, quantity | 132 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Location of Manufacturing | Coming soon |
| Mounting | Pole |
| Splitter Slots, quantity | 18 |
Dimensions
| Height | 914.4 mm | 36 in |
| Width | 533.4 mm | 21 in |
| Depth | 355.6 mm | 14 in |
| Cable Length | 60.96 m | 200 ft |
| Enclosure Size | Extra small |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
Connecting splitter output pigtail to distribution port - FDH 3000 432 cabinet
FDH 3000 432 cabinet - Connecting splitter output pigtail to distribution port
Visio Stencil
Warranty
Other Ways to Browse
