C29133-000 | FIST-GCO2-BC2BE-V-EP-01
- Available in:
- EMEA
FIST Extension kit from a BC to BE closure, containing an extra UMS profile, clamp and BE dome
Features and Benefits
- Unique gel-based mechanical sealing option used on fiber splice closure ports for blown, standard, mini- and micro-cables
- Allows usage of multiple cable drops in a single closure outlet port, thus significantly increasing existing cable capacity
- Ideal for fiber cables with thin outer jackets that are difficult to seal with standard heat shrinkable sleeves
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Extension unit |
| Product Series | FIST-GCO2 |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Extension unit |
| Product Series | FIST-GCO2 |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
