CX3244-000 | FIST-FSASA2-12-1A-R-45
- Available in:
- EMEA
FIST® Fiber Splice Tray with Field Installable Splitter, 45/55 ratio, 1x2, FBT component, grade A, all fibers at right side
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Splitter splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FSASA2 |
General Specifications
| Application | For use with FIST fiber splice closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Splitter splice tray |
| Product Brand | FIST® |
| Product Series | FIST-FSASA2 |
General Specifications
| Application | For use with FIST fiber splice closures |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
