Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

EF3406-000 | OCM6-SP11WNL2-61CB1

  • Available in:
  • EMEA

OCM6 Fiber Optic Splitter Module, Planar, one 1x32 Splitter, singlemode, LC/APC output only, symmetrical split ratio, butt style, 61 cm pigtails

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Splitter module
Product Series OCM6

General Specifications

Device Type Standard VAM
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Application For use with BUDI wall boxes
Circuits, quantity 1
Distribution Type 1 x 32 splitter
Interface, Input Stub tail
Interface, Output LC/APC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 130 mm | 5.118 in
Width 49.8 mm | 1.961 in
Depth 16.5 mm | 0.65 in
Pigtail Length, Input 0.61 m | 2.001 ft
Pigtail Length, Output 0.61 m | 2.001 ft
Pigtail Diameter 1.8 mm | 0.071 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Splitter module
Product Series OCM6

General Specifications

Device Type Standard VAM
Functionality Splitting
Technology Type Planar lightwave circuit (PLC)
Application For use with BUDI wall boxes
Circuits, quantity 1
Distribution Type 1 x 32 splitter
Interface, Input Stub tail
Interface, Output LC/APC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 130 mm | 5.118 in
Width 49.8 mm | 1.961 in
Depth 16.5 mm | 0.65 in
Pigtail Length, Input 0.61 m | 2.001 ft
Pigtail Length, Output 0.61 m | 2.001 ft
Pigtail Diameter 1.8 mm | 0.071 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification