OFDT Outdoor Fiber Distribution Terminal, 24-fiber, SC/APC, 6 ports loaded, 2 splice trays, with pigtails
Features and Benefits
- OFDT is a compact and secure family of enclosures by connecting fiber cables at MDUs
- Features a unique “swing frame” type design that separates the splicing in the rear from the patch access in the front
- Accommodates a variety of OSP cable types via sealed grommet entry with standard grip clamps
- Robust steel construction protects fibers against damage and ensures network reliability
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | OFDT |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Cable Type | Pigtails - Stranded |
| Enclosure Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Partially loaded |
| Interface | SC/APC |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port Capacity, maximum | 24 |
| Port, quantity | 6 |
Dimensions
| Height | 342.9 mm | 13.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 203.2 mm | 8 in |
Material Specifications
| Enclosure Material Type | Steel |
| Finish | Powder coated |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Product Series | OFDT |
General Specifications
| Functionality | Patching | Splicing |
| Access | Front |
| Cable Type | Pigtails - Stranded |
| Enclosure Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Partially loaded |
| Interface | SC/APC |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Port Capacity, maximum | 24 |
| Port, quantity | 6 |
Dimensions
| Height | 342.9 mm | 13.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 203.2 mm | 8 in |
Material Specifications
| Enclosure Material Type | Steel |
| Finish | Powder coated |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
