NC2000-CONTROLLER | NC2000 Network Controller
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Network controller for management and control of services for DCX set-tops
Features and Benefits
The ARRIS Network Controller is a headend component for use in digital cable networks. The NC2000 supports large-scale interactive networks and communication between set-tops and the Application Server, as well as enabling such services as video-on-demand (VOD), catalog shopping, Web browsing, and email.
One of the main advantages of this architecture is that NCs supporting set-tops managed by different DACs can be configured to run on the same shelf.
Based on the original NC1500 design, each of the NC2000AM processors runs a single instance of the NC software and performs functions equivalent to an entire NC1500; as a result, a single NC2000 can provide the equivalent functionality of one to 12 NC1500s, depending on the number of slots available on the chassis for NC2000AMs.
One of the main advantages of this architecture is that NCs supporting set-tops managed by different DACs can be configured to run on the same shelf.
Based on the original NC1500 design, each of the NC2000AM processors runs a single instance of the NC software and performs functions equivalent to an entire NC1500; as a result, a single NC2000 can provide the equivalent functionality of one to 12 NC1500s, depending on the number of slots available on the chassis for NC2000AMs.
- Centralized management of network controllers
- Capable of supporting over 1 million set-tops
- Capacity portability
- DC and AC power options
- High availability with redundant power supplies, modules and network redundancy options
- Consolidated network routing, which frees up valuable switch ports
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Network controller |
General Specifications
| Application Module Console Port | One RS232 Serial per module |
| Application Module USB Port | One USB 2.0 per module |
| Application Module Redundancy | 11:1 |
| Control Module Management Port | One GigE RJ45 per module |
| Control Module Console Port | One RS232 Serial per module |
| Control Module Redundancy | 1:1 |
| Cooling Module Redundancy | 1:1 |
| Cooling Type | Front to rear airflow |
| Hot Swappable | Yes |
| Power Supply Redundancy | 1:1 |
| Rack Units | 4 |
Dimensions
| Width | 482.6 mm | 19 in |
| Length | 304.8 mm | 12 in |
Electrical Specifications
| Power Consumption | 600 W |
| Power Supply | Two per chassis |
| Power Supply Range, ac | 110 - 220 V |
| Power Supply Range, dc | -40 to -57.6 V |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Humidity | 5%–95% |
| Operating Altitude | –200 feet to 10,000 feet AMSL |
| Standards Compliance | Restriction of Hazardous Substances (RoHS) Compliant |
Packaging and Weights
| Weight, gross | 11.34 kg | 25 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Network controller |
General Specifications
| Application Module Console Port | One RS232 Serial per module |
| Application Module USB Port | One USB 2.0 per module |
| Application Module Redundancy | 11:1 |
| Control Module Management Port | One GigE RJ45 per module |
| Control Module Console Port | One RS232 Serial per module |
| Control Module Redundancy | 1:1 |
| Cooling Module Redundancy | 1:1 |
| Cooling Type | Front to rear airflow |
| Hot Swappable | Yes |
| Power Supply Redundancy | 1:1 |
| Rack Units | 4 |
Dimensions
| Width | 482.6 mm | 19 in |
| Length | 304.8 mm | 12 in |
Electrical Specifications
| Power Consumption | 600 W |
| Power Supply | Two per chassis |
| Power Supply Range, ac | 110 - 220 V |
| Power Supply Range, dc | -40 to -57.6 V |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Humidity | 5%–95% |
| Operating Altitude | –200 feet to 10,000 feet AMSL |
| Standards Compliance | Restriction of Hazardous Substances (RoHS) Compliant |
Packaging and Weights
| Weight, gross | 11.34 kg | 25 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
