Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
DSR-4470 | DSR-4470 Commercial Integrated Receiver/Decoder
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HEVC, MPEG-4 and MPEG-2 commercial integrated satellite receiver/decoder with SDI Output
Features and Benefits
The DSR-4470 Integrated Receiver / Decoder future-proofs your network by incorporating the latest HEVC decoder technology with additional support for MPEG-4 and MPEG-2 video decoding.
For professional use cases the DSR-4470 delivers outstanding video and audio performance via HD/SD-SDI as well as transport stream and composite video outputs.
For professional use cases the DSR-4470 delivers outstanding video and audio performance via HD/SD-SDI as well as transport stream and composite video outputs.
- 2 RF Inputs (L-Band) and ASI Input
- Multi-format HEVC, MPEG-4, and MPEG-2 HD and SD processing
- Advanced Modulation support with DCII QPSK, DVB-S2 8PSK, DVB-S2x and 8PSK Turbocode
- Digital video output (HD/SD-SDI) with embedded audio
- DCII subtitle overlay on decoded output
- Dual ASI and Gig-E transport outputs to distribute PID Aliased user preferred service
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Integrated receiver decoder (IRD) |
General Specifications
| Audio Impedance | 600 ohm |
| Audio Output Frequency Response | ±1.0 dB p-p maximum, 20 Hz to 20 kHz |
| Compression Formats | Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4 |
| Contact Closure Type | Form C | SPDT |
| HD Resolution | 1080i60 | 1080p23.98 | 720p60 |
| Input Frequency | 950–2150 MHz |
| Input Impedance | 75 ohm |
| Input Type | ‘F’ type connector |
| Rack Units | 1 |
| SD Resolution | 528x480i | 528x576i (25 fps) | 544x480i | 544x576i (25 fps) | 704x480i | 704x576i (25 fps) | 720x480i | 720x576i (25 fps) |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
Dimensions
| Height | 41.91 mm | 1.65 in |
| Width | 480.06 mm | 18.9 in |
| Depth | 520.7 mm | 20.5 in |
Electrical Specifications
| Isolation, port to port | 40 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 95%, relative maximum |
Packaging and Weights
| Weight, gross | 5.443 kg | 12 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Integrated receiver decoder (IRD) |
General Specifications
| Audio Impedance | 600 ohm |
| Audio Output Frequency Response | ±1.0 dB p-p maximum, 20 Hz to 20 kHz |
| Compression Formats | Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4 |
| Contact Closure Type | Form C | SPDT |
| HD Resolution | 1080i60 | 1080p23.98 | 720p60 |
| Input Frequency | 950–2150 MHz |
| Input Impedance | 75 ohm |
| Input Type | ‘F’ type connector |
| Rack Units | 1 |
| SD Resolution | 528x480i | 528x576i (25 fps) | 544x480i | 544x576i (25 fps) | 704x480i | 704x576i (25 fps) | 720x480i | 720x576i (25 fps) |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
Dimensions
| Height | 41.91 mm | 1.65 in |
| Width | 480.06 mm | 18.9 in |
| Depth | 520.7 mm | 20.5 in |
Electrical Specifications
| Isolation, port to port | 40 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 95%, relative maximum |
Packaging and Weights
| Weight, gross | 5.443 kg | 12 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
