Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
DSR-7400 | DSR-7400 HD Series Ultra High Density Transcoder
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HEVC and MPEG-4, 4k commercial integrated Ultra High Density transcoder
Features and Benefits
The DSR-7400 HD Series Ultra High Density Transcoder platform provides a high quality cost effective solution for Programmers looking to maximize satellite capacity and provide a future-proofed path to the addition of high value 4K UHD video services. Available models include the DSR-7403 with capacity for 3 HD and 3 SD transcoded outputs and DSR-7412 with capacity for 12 HD and 12 SD transcoded outputs.
Using the latest DVB-S2x modulation and HEVC video compression technologies, the DSR-7400 HD Series has 4 active RF tuners that can simultaneously process transport streams from up to 4 satellites. When used for Ultra High Definition video programming DSR-7400 HD Series products can pass through the received 4K program services and transcode to HD or SD MPEG-4, MPEG-2 for distribution to legacy set-tops.
Engineered with industry standard interfaces such as RF and ASI inputs plus dual GigE and ASI outputs DSR-7400 HD Series products seamlessly integrate with existing headend equipment. The front panel confidence monitor reduces the need for rack mount monitors and offers simple on device menu navigation.
Packaged in a 1 RU chassis DSR-7400 HD Series products offer unprecedented headend rack space, power consumption savings and density compared to traditional single channel transcoding receivers.
Using the latest DVB-S2x modulation and HEVC video compression technologies, the DSR-7400 HD Series has 4 active RF tuners that can simultaneously process transport streams from up to 4 satellites. When used for Ultra High Definition video programming DSR-7400 HD Series products can pass through the received 4K program services and transcode to HD or SD MPEG-4, MPEG-2 for distribution to legacy set-tops.
Engineered with industry standard interfaces such as RF and ASI inputs plus dual GigE and ASI outputs DSR-7400 HD Series products seamlessly integrate with existing headend equipment. The front panel confidence monitor reduces the need for rack mount monitors and offers simple on device menu navigation.
Packaged in a 1 RU chassis DSR-7400 HD Series products offer unprecedented headend rack space, power consumption savings and density compared to traditional single channel transcoding receivers.
- DSR-7403 provides up to 6 transcoded output services (3 HD and 3 down converted SD)
- DSR-7412 provides up to 24 transcoded output services (12 HD and 12 down converted SD)
- Simultaneous reception of transport streams from up to 4 satellite transponders (single programmer)
- 4 RF inputs (L-Band)
- Advanced DVB-S2x, DVB-S2 demodulation with 8PSK and 16APSK support
- HEVC and MPEG-4 video input up to 4k (UHD) resolution
- MPEG-4 and MPEG-2 HD and SD video outputs
- Decryption and pass-through of input video services
- Fully configurable Statistical Multiplex output for both HD and SD services
- Configurable DCII subtitle overlay on transcoded video output
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Integrated receiver decoder (IRD) |
General Specifications
| Audio Impedance | 600 ohm |
| Audio Output Frequency Response | ±0.9 dB, 1 kHz to 4.2 MHz |
| Compression Formats | Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4 |
| Contact Closure Type | Form C |
| Cue Tone Outputs, quantity | 12 |
| HD Resolution | 1080i60 | 1080p23.98 | 720p60 |
| Input Frequency | 950–2150 MHz |
| Input Impedance | 75 ohm |
| Input Type | ‘F’ type connector |
| Peak Audio Level | ±20.0 dBu ± 1.0 dB |
| Rack Units | 1 |
| SD Resolution | 528x480i | 544x480i | 704x480i | 720x480i |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 632.46 mm | 24.9 in |
Electrical Specifications
| Isolation, port to port | 40 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
| Operating Humidity | 95%, relative maximum |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Integrated receiver decoder (IRD) |
General Specifications
| Audio Impedance | 600 ohm |
| Audio Output Frequency Response | ±0.9 dB, 1 kHz to 4.2 MHz |
| Compression Formats | Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4 |
| Contact Closure Type | Form C |
| Cue Tone Outputs, quantity | 12 |
| HD Resolution | 1080i60 | 1080p23.98 | 720p60 |
| Input Frequency | 950–2150 MHz |
| Input Impedance | 75 ohm |
| Input Type | ‘F’ type connector |
| Peak Audio Level | ±20.0 dBu ± 1.0 dB |
| Rack Units | 1 |
| SD Resolution | 528x480i | 544x480i | 704x480i | 720x480i |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 632.46 mm | 24.9 in |
Electrical Specifications
| Isolation, port to port | 40 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
| Operating Humidity | 95%, relative maximum |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
