Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
DSR-7401 | DSR-7401 Commercial Integrated Satellite Receiver
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High quality cost effective SD commercial integrated satellite receiver
Features and Benefits
The new DSR-7401 Transcoder IRD from ARRIS provides a high-quality cost effective solution for service continuity as Programmers sunset their satellite SD service distribution.
Utilizing the latest modulation and video compression technologies, the DSR-7401 down-converts and transcodes up to 12 input HD video sources simultaneously across four satellite transponders, all from a single Programmer.
Utilizing the latest modulation and video compression technologies, the DSR-7401 down-converts and transcodes up to 12 input HD video sources simultaneously across four satellite transponders, all from a single Programmer.
- Provides up to 12 transcoded SD output services from HD inputs
- One RU design for rack space savings
- Low power consumption provides operational cost savings
- Simultaneously receives transport streams from up to 4 satellite transponders (single programmer)
- Statistical multiplexed output services for enhanced video quality
- Advanced DVB-S2x demodulation
- Front panel confidence monitor
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Integrated receiver decoder (IRD) |
General Specifications
| Audio Impedance | 600 ohm |
| Audio Output Frequency Response | ±1.0 dB p-p maximum, 20 Hz to 20 kHz |
| Compression Formats | Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4 |
| Contact Closure Type | Form C |
| Cue Tone Outputs, quantity | 12 |
| HD Resolution | 1080i60 | 1080p23.98 | 720p60 |
| Input Frequency | 950–2150 MHz |
| Input Impedance | 75 ohm |
| Input Type | ‘F’ type connector |
| Peak Audio Level | ±20.0 dBu ± 1.0 dB |
| Rack Units | 1 |
| SD Resolution | 528x480i | 544x480i | 704x480i | 720x480i |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 632.46 mm | 24.9 in |
Electrical Specifications
| Isolation, port to port | 40 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 95%, relative maximum |
Packaging and Weights
| Weight, gross | 7.983 kg | 17.6 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Integrated receiver decoder (IRD) |
General Specifications
| Audio Impedance | 600 ohm |
| Audio Output Frequency Response | ±1.0 dB p-p maximum, 20 Hz to 20 kHz |
| Compression Formats | Dolby AC-3 | HEVC | MPEG-1 Audio Layer II | MPEG-2 | MPEG-4 |
| Contact Closure Type | Form C |
| Cue Tone Outputs, quantity | 12 |
| HD Resolution | 1080i60 | 1080p23.98 | 720p60 |
| Input Frequency | 950–2150 MHz |
| Input Impedance | 75 ohm |
| Input Type | ‘F’ type connector |
| Peak Audio Level | ±20.0 dBu ± 1.0 dB |
| Rack Units | 1 |
| SD Resolution | 528x480i | 544x480i | 704x480i | 720x480i |
| Video Formats | HD | HEVC | MPEG-2 | MPEG-4 | SD |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 632.46 mm | 24.9 in |
Electrical Specifications
| Isolation, port to port | 40 dB |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Humidity | 95%, relative maximum |
Packaging and Weights
| Weight, gross | 7.983 kg | 17.6 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
